KL6023 - Introduction

The KL6023 Wireless Adapter receives signals from battery-less sensors with EnOcean technology. These signals are converted by the Wireless Adapter to a RS485 signal and directly processed further by the KL6021-0023 serial Bus Terminal. With a radio signal range of at least 30 m, the wiring of buildings can be simplified significantly.

The status LEDs of the Wireless Adapter are helpful during commissioning. The LEDs indicate all telegrams they receive as faulty or faultless. With a maximum distance of 300 m between the receiver and the Bus Terminal station, it is possible to place the receivers at any radio-technically favorable location within a building. The system does not stipulate a maximum number of transmitters per receiver unit. In practice, between 25 and 100 transmitters per receiver are used.