KL6021-0023 - Technical Data
Technical data | KL6021-0023 |
|---|---|
Number of inputs | 1, for wireless adapter (EnOcean radio technology) |
Cable impedance | approx. 120 Ω |
Connecting cable to KL6023 wireless adapter | 2 twisted pairs |
Length of connection to KL6023 wireless adapter | max. 300 m |
Bit width in process image | 11 x 8 bit user data, 1 x 8 bit control/status |
Power supply for the electronics | via the K-bus |
Current consumption via K-bus | typically 65 mA |
Weight | approx. 60 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm |
on 35 mm mounting rail according to EN 60715 | |
Permissible ambient temperature range during operation | 0 °C ... + 55 °C |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C |
Permissible relative air humidity | 95 %, no condensation |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Mounting position | variable |
Approvals/markings* | CE |
*) Real applicable approvals/markings see type plate on the side (product marking).
Supported EnOcean telegrams
Telegram | RORG | ORG | Communication |
|---|---|---|---|
RPS | F6 | 05 | Repeated Switch Communication |
1BS | D5 | 06 | 1 Byte Communication |
4BS | A5 | 07 | 4 Byte Communication |