KL6021-0023 - Introduction
The KL6021-0023 serial interface connects the wireless adapter via an RS485 signal. The KL6023 wireless adapter operates as an EnOcean radio receiver and receives the radio signals from EnOcean sensors.
Contact assignment
Terminal point | Name | Signal |
---|---|---|
1 | TxD+ | Signal line (Transmit Data) |
5 | TxD- | Signal line (Transmit Data) |
2 | RxD+ | Signal line (Receive Data) |
6 | RxD- | Signal line (Receive Data) |
3 | GND | Ground for the KL6023 (bridged internally with terminal point 7) |
7 | GND | Ground for the KL6023 (bridged internally with terminal point 3) |
4 | +5 V | Supply voltage for the KL6023 (bridged internally with terminal point 8) |
8 | +5 V | Supply voltage for the KL6023 (bridged internally with terminal point 4) |
LEDs
LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
on | normal operation | ||
off | A watchdog timer overflow has occurred. The RUN LED goes out if no process data is transmitted to the terminal from the Bus Coupler for 100 ms. | ||
TxD | green | State of the transmit signal line | |
RxD | green | State of the receive signal line |