Register overview

Address

Name

Default value

R/W

Storage medium

R0

Number of data bytes in the send buffer

variable

R

RAM

R1

Number of data bytes in the receive buffer

variable

R

RAM

R2...R5

reserved

0x0000

R

 

R6

Diagnostic register

variable

R

RAM

R7

Command register not used

0x0000

R

 

R8

Terminal type

6011

R

ROM

R9

Firmware version

0x????

R

ROM

R10

Multiplex shift register

0x0218

R

ROM

R11

Signal channels

0x0130

R

ROM

R12

Minimum data length

0x3030

R

ROM

R13

Data structure

0x0000

R

ROM

R14

reserved

0x0000

R

 

R15

Alignment register

variable

R/W

RAM

R16

Hardware version number

0x????

R/W

SEEROM

R17

reserved

0x0000

R/W

SEEROM

R18

"Buffer full" message

0x0080

R/W

SEEROM

R19...R30

reserved

0x0000

R/W

SEEROM

R31

Code word register

variable

R/W

RAM

R32

Baud rate

0x0006

R/W

SEEROM

R33

Data Frame

0x0003

R/W

SEEROM

R34

Feature register

0x0002

R/W

SEEROM

R35

Number of data bytes sent to the Bus Coupler

0x0003

R/W

SEEROM

R36…R47

reserved

0x0000

R/W

SEEROM