KL6001/KS6001 - Introduction

Serial interface RS232
The KL6001/KS6001 serial interface enables the connection of devices with an RS232 interface. The interface operates in conformity with the CCITT V.28 / DIN 66259-1 standards. The device connected to the terminal communicates with the automation device via the Bus Coupler. The active communication channel operates independently of the higher-level bus system in full duplex mode at up to 19,200 baud. The RS232 interface guarantees high immunity to interference through electrically isolated signals.