KL5151/KS5151 - Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals. |

KL5151/KS5151 - Contact assignment
Terminal point | No. | In the encoder interface operating mode* | In the counter operating mode* |
---|---|---|---|
A | 1 | Input A | Counter input |
+24 V | 2 | Power contact +24 V (internally connected to terminal point 6) | |
0 V | 3 | Power contact 0 V (internally connected to terminal point 7) | |
C | 4 | Input C or | Counter enable (gate input for the counter operating mode) |
B | 5 | Input B | Counting direction: |
+24 V | 6 | Power contact +24 V (internally connected to terminal point 2) | |
0 V | 7 | Power contact 0 V (internally connected to terminal point 3) | |
Gate/Latch | 8 | Gate input or
at this input causes the current counter value to be saved in the latch register as a reference mark. | no function |
*) The operating mode is set with bit R32.15 of the feature register.
KL5151/KS5151 - LED indicators
LED | Function |
---|---|
Ch. A | Lights up when a signal is present at input A. |
Ch. B | Lights up when a signal is present at input B. |
Ch. C | Lights up when a signal is present at input C (zero input). |
Gate / Latch | Lights up when a signal is present at the gate/latch input. |