Register communication
Control byte 1 in register communication
Control byte 1 (CB1) is located in the output image, and is transmitted from the controller to the terminal.
Bit | CB1.7 | CB1.6 | CB1.5 | CB1.4 | CB1.3 | CB1.2 | CB1.1 | CB1.0 |
Name | RegAccess | R/W | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
CB1.7 | RegAccess | 1bin | Register communication switched on |
CB1.6 | R/W | 0bin | Read access |
1bin | Write access | ||
CB1.5 to CB1.0 | Reg. no. | Register number: |
CAUTION | |
No valid process data during the register communication! It is not possible to access the data registers during register communication! Process data that may still be displayed is not valid! |
Status byte 1 in register communication
The status byte 1 (SB1) is located in the input image, and is transmitted from terminal to the controller.
Bit | SB1.7 | SB1.6 | SB1.5 | SB1.4 | SB1.3 | SB1.2 | SB1.1 | SB1.0 |
Name | RegAccess | R | Reg. no. |
Key
Bit | Name | Description | |
---|---|---|---|
SB1.7 | RegAccess | 1bin | Acknowledgement for register access |
SB1.6 | R | 0bin | Read access |
SB1.5 to SB1.0 | Reg. no. | Number of the register that was read or written. |
Channel 2 (KL5152/KS5152 and KL5151-0050 only)
The control and status bytes of channel 2 (CB2 and SB2) have the same structure as the control and status bytes of channel 1.