Register overview
Address | Name | Default value | R/W | Storage medium |
---|---|---|---|---|
R0 | Pulses for speed factor 1 | variable | R | RAM |
R1 | Pulses for speed factor 2 | variable | R | RAM |
R2 | Pulses for speed factor 3 | variable | R | RAM |
R3 | Pulses for speed factor 4 | variable | R | RAM |
R4, R5 | reserved | 0x0000 | R |
|
R6 | Diagnostic register not used | 0x0000 | R |
|
R7 | Command register not used | 0x0000 | R |
|
R8 | Terminal type | 5121 | R | ROM |
R9 | Firmware version | 0x???? | R | ROM |
R10 | Multiplex shift register | 0x0218 | R | ROM |
R11 | Signal channels | 0x0130 | R | ROM |
R12 | Minimum data length | 0x3030 | R | ROM |
R13 | Data structure | 0x0000 | R | ROM |
R14 | reserved | 0x0000 | R |
|
R15 | Alignment register | variable | R/W | RAM |
R16 | Hardware version | 0x???? | R/W | SEEROM |
R17...R28 | reserved | 0x0000 | R/W | SEEROM |
R29 | Changed default setting | variable | R/W | SEEROM |
R30 | reserved | 0x0000 | R/W | SEEROM |
R31 | Code word register | variable | R/W | RAM |
R32 | Feature register | 0x0000 | R/W | SEEROM |
R33 | Pulse duration Ti for channel 1 | 0x01F4 | R/W | SEEROM |
R34 | Rate time Tv for channel 1 | 0x1388 | R/W | SEEROMR |
R35 | Period Td for the channel 1 nozzle test | 0x4E20 | R/W | SEEROM |
R36...R39 | reserved | 0x0000 | R/W | SEEROM |
R40 | Feature register 2 | 0x0000 | R/W | SEEROM |
R41 | Pulse duration Ti for channel 2 | 0x01F4 | R/W | SEEROM |
R42 | Rate time Tv for channel 2 | 0x1388 | R/W | SEEROM |
R43 | Period Td for the channel 2 nozzle test | 0x4E20 | R/W | SEEROM |
R44...R47 | reserved | 0x0000 | R/W | SEEROM |
R48 | Feature register 3 | 0x0000 | R/W | SEEROM |
R49 | Pulse duration Ti for channel 3 | 0x01F4 | R/W | SEEROM |
R50 | Rate time Tv for channel 3 | 0x1388 | R/W | SEEROM |
R51 | Period Td for the channel 3 nozzle test | 0x4E20 | R/W | SEEROM |
R52...R55 | reserved | 0x0000 | R/W | SEEROM |
R56 | Feature register 4 | 0x0000 | R/W | SEEROM |
R57 | Pulse duration Ti for channel 4 | 0x01F4 | R/W | SEEROM |
R58 | Rate time Tv for channel 4 | 0x1388 | R/W | SEEROM |
R59 | Period Td for the channel 4 nozzle test | 0x4E20 | R/W | SEEROM |
R60...R63 | reserved | 0x0000 | R/W | SEEROM |