Technical data

Technical data

KL5121, KS5121

Encoder connection

A, B, Latch, Gate

Encoder operating voltage

24 VDC

Counter

16 bit, binary

Cut-off frequency

1 million increments/s (with 4-fold evaluation)

Output voltage

24 V

Output current

0.5 A

Switching times

< 100 µs

Power supply

24 VDC (-15 %/+20 %)

Current consumption power contacts

typ. 30 mA + load

Current consumption via K-bus

typ. 60 mA

Bit width in process image

input/output: 2 x 16 bit data, 2 x 8 bit control/status

Pluggable wiring

for all KSxxxx bus terminals

Weight

approx. 60 g

Permissible ambient temperature range during operation

0 °C ... + 55 °C

Permissible ambient temperature range during storage

-25 °C ... + 85 °C

Permissible relative air humidity

95 %, no condensation

Enhanced mechanical load capacity

yes, see Installation instructions for enhanced mechanical load capacity

Vibration / shock resistance

conforms to EN 60068-2-6 / EN 60068-2-27

EMC immunity / emission

conforms to EN 61000-6-2 / EN 61000-6-4

Protection class

IP20

Installation position

variable

Approvals/markings*

CE, UKCA, cULus, EAC, ATEX

*) Real applicable approvals/markings see type plate on the side (product marking).

Ex marking

Standard

Marking

ATEX

II 3 G Ex nA IIC T4 Gc