Register overview

Address

Designation

Default value

R/W

Storage medium

R0…R5

reserved

0x0000

R

 

R6

Diagnostic register not used

0x0000

R

 

R7

Command register not used

0x0000

R

 

R8

Terminal type

5101

R

ROM

R9

Firmware version

0x????

R

ROM

R10

Multiplex shift register

0x0218/0130

R

ROM

R11

Signal channels

0x0130

R

ROM

R12

Minimum data length

0x03030

R

ROM

R13

Data structure

0x0000

R

ROM

R14

reserved

0x0000

R

 

R15

Alignment register

variable

R/W

RAM

R16

Hardware version number

0x????

R/W

SEEROM

R17…R30

reserved

0x0000

R/W

SEEROM

R31

Code word register

variable

R/W

RAM

R32

Feature register

0x2200

R/W

SEEROM

R33…R61

reserved

0x0000

R/W

SEEROM