Introduction

Analog terminal with two input and two output channels, -10 V to 10 V
The KL4494 Bus Terminal combines two analog inputs and two analog outputs in one housing and can process signals in the range -10 V to +10 V. The voltage is digitized to a resolution of 12 bits, and is transmitted, electrically isolated, to the higher-level automation device or to the process level. The input and output channels of the Bus Terminal have a common ground potential that is electrically isolated from the 0 V power contact. The RUN LEDs give an indication of the data exchange with the Bus Coupler.