Technical data
Technical data | KL4414/KS4414 | KL4424/KS4424 | |
---|---|---|---|
Number of outputs | 4 | ||
Output current | 0 mA ... 20 mA | 4 mA ... 20 mA | |
Load | < 350 Ω (short-circuit-proof) | ||
Supply for the outputs | 24 VDC (or 15 VDC with KL9515 power supply terminal) via the power contacts | ||
Resolution | 12 bits | ||
Accuracy | 0.1% | ||
Conversion time | app. 4 ms | ||
Bit width in process image | Output: 4 x 16 bits user data, 4 x 8 bits control/status (optional) | ||
Electrical isolation | 500 V (K-bus/signal voltage) | ||
Power supply for the electronics | via the K-bus and through the power contacts | ||
Current consumption from K-bus | typically 20 mA (5 V) | ||
Current consumption from power contacts | typically 40 mA (24 V) | ||
Pluggable wiring | for all KSxxxx Bus Terminals | ||
Weight | app. 80 g | ||
Dimensions (W x H x D) | app. 15 mm x 100 mm x 70 mm (aligned width: 12 mm) | ||
on 35 mm mounting rail conforms to EN 60715 | |||
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) | 0 °C ... +55 °C | |
Permissible ambient temperature range during storage | -40 °C ... +85 °C | -25 °C ... +85 °C | |
Permissible relative air humidity | 95 %, no condensation | ||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, see also Installation instructions for enhanced mechanical load capacity | ||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | ||
Protection class | IP20 | ||
Installation position | variable | ||
Approvals / markings | CE, UKCA, cULus, EAC, GL, ATEX |
Ex markings
Standard | KL4414/KS4414 | KL4424/KS4424 |
---|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc | II 3 G Ex nA IIC T4 Gc |
IECEx | - | Ex nA IIC T4 Gc |
cFMus | - | Class I, Division 2, Groups A, B, C, D |