Introduction


The KL4414/KS4414 generate signals in the range 0 mA ... 20 mA.
The KL4424/KS4424 generate signals in the range 4 mA ... 20 mA.
The power is supplied to the process level with a resolution of 12 bits, and is electrically isolated. The output stage is powered by the 24 V supply. In the KL4414 Bus Terminal, the four outputs are 2-wire versions. The Bus Terminal has a common ground potential. The power contacts are connected through. The reference ground of the outputs is the 0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.