Documentation issue status
Version | Comment |
|---|---|
3.2.0 |
|
3.1.0 |
|
3.0.0 |
|
2.0.2 | Contact assignment corrected |
2.0.1 | Firmware and hardware versions updated |
2.0.0 | Eight-channel Bus Terminals added: KL4418 and KL4428 |
1.0 | First release |
0.1 | Internal version |
Firmware and hardware version
Documentation | KL4414/KS4414 | KL4418/KS4418 | KL4424/KS4424 | KL4428/KS4428 | ||||
|---|---|---|---|---|---|---|---|---|
Firmware | Hardware | Firmware | Hardware | Firmware | Hardware | Firmware | Hardware | |
3.2.0 | 1E | 08 | 2B | 07 | 1E | 08 | 2B | 06 |
3.1.0 | 1E | 07 | 2B | 06 | 1E | 07 | 2B | 05 |
3.0.0 | 1E | 07 | 2B | 06 | 1E | 07 | 2B | 05 |
2.0.2 | 1D | 02 | 1D | 02 | 1D | 02 | 1D | 02 |
2.0.1 | 1D | 02 | 1D | 02 | 1D | 02 | 1D | 02 |
2.0.0 | 1C | 00 | 1A | 00 | 1C | 00 | 1A | 00 |
1.0 | 1A | 00 | - | - | 1A | 00 | - | - |
The firmware and hardware versions (delivery state) can be found in the serial number printed on the side of the terminal.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 35 04 1B 01: 35 - week of production 35 |