KL/KS4404, KL/KS4434 - Contact assignment


Terminal point no. | Channel | Name | Connection for |
---|---|---|---|
1 | 1 | Output 1 | Output 1, signal |
2 | 0 V | Output 1, ground | |
3 | 3 | Output 3 | Output 3, signal |
4 | 0 V | Output 3, ground | |
5 | 2 | Output 2 | Output 2, signal |
6 | 0 V | Output 2, ground | |
7 | 4 | Output 4 | Output 4, signal |
8 | 0 V | Output 4, ground |