Introduction


The KL4404/KS4404 analog output terminals generate signals in the range from 0 V to 10 V.
The KL4438/KS4438 analog output terminals generate signals in the range from -10 V to +10 V.
The voltage is supplied to the process level with a resolution of 12 bits and is electrically isolated. The terminals combine 8 channels in one housing and are particularly suitable for space-saving installation in control cabinets. The use of single conductor connection technology enables the connection of multi-channel actuator technology with minimum space requirements. The Bus Terminal has a common ground potential. The power contacts are connected through. The reference ground of the outputs is the 0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.