Technical data
Technical data | KL4404, KS4404 | KL4434, KS4434 |
---|---|---|
Number of outputs | 4 | |
Signal voltage | 0 V ... +10 V | -10 V ... +10 V |
Load | > 5 kΩ (short-circuit-proof) | |
Resolution | 12 bits | |
Accuracy | 0.1% | |
Conversion time | approx. 4 ms | |
Electrical isolation | 500 V (K-bus/signal voltage) | |
Power supply for the electronics | via the K-bus and through the power contacts | |
Current consumption from K-bus | typically 20 mA (5 V) | |
Current consumption from power contacts | typically 15 mA (24 V) | |
Bit width in process image | Output: 4 x 16 bit user data, 4 x 8 bit control/status (optional) | |
Pluggable wiring | for all KSxxxx bus terminals | |
Weight | approx. 85 g | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm | |
on 35 mm mounting rail conforms to EN 60715 | ||
Permissible ambient temperature range during operation | 0 °C ... + 55 °C | |
Permissible ambient temperature range during storage | -25 °C ... + 85 °C | |
Permissible relative air humidity | 95 %, no condensation | |
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/Markings* | CE, UKCA, UL, EAC, GL, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |