Introduction


The KL4404/KS4404 analog output terminals generate signals in the range from 0 V to 10 V.
The KL4434/KS4434 analog output terminals generate signals in the range from -10 V to +10 V.
The voltages are supplied (electrically isolated) to the process level with a resolution of 12 bits. The four outputs of the Bus Terminals are 2-wire versions with a common ground potential. The power contacts are connected through. The reference ground of the outputs is the 0 V power contact. The LEDs indicate the data exchange with the Bus Coupler.