Register overview
These registers exist once for each channel
Address | Name | Default value | R/W | Storage medium |
---|---|---|---|---|
R0…R4 | reserved | 0x0000 | R | RAM |
Raw DAC value | variable | R |
| |
Diagnostic register | 0x0000 | R | RAM | |
Command register | 0x0000 | R |
| |
Terminal type | 4132 | R | ROM | |
Software version number | 0x???? | R | ROM | |
Multiplex shift register | 0x0218 | R | ROM | |
Signal channels | 0x0218 | R | ROM | |
Minimum data length | 0x9800 | R | ROM | |
Data structure | 0x0000 | R | ROM | |
R14 | reserved | 0x0000 | R |
|
Alignment register | variable | R/W | RAM | |
Hardware version number | 0x???? | R/W | SEEROM | |
Hardware compensation: Offset | specific | R/W | SEEROM | |
Hardware compensation: Gain | specific | R/W | SEEROM | |
Manufacturer scaling: Offset | 0x0000 | R/W | SEEROM | |
Manufacturer scaling: Gain | 0x0000 | R/W | SEEROM | |
R22…R30 | reserved | 0x0000 | R/W | SEEROM |
Code word register | variable | R/W | RAM | |
Feature register | 0x0000 | R/W | SEEROM | |
User scaling: Offset | 0x0000 | R/W | SEEROM | |
User scaling: Gain | 0x0100 | R/W | SEEROM | |
User switch-on value | 0x0000 | R/W | SEEROM | |
R36…R47 | reserved | 0x0000 | R/W | SEEROM |