Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |

KL4132/KS4132 - Contact assignment
Terminal point | No. | Comment |
|---|---|---|
Output1 | 1 | + Output 1 |
n.c. | 2 | Not used |
GND | 3 | Internal ground (internally connected to terminal point 7) |
Shield | 4 | PE contact (internally connected to terminal point 8) |
Output2 | 5 | + Output 2 |
n.c. | 6 | Not used |
GND | 7 | Internal ground (internally connected to terminal point 3) |
Shield | 8 | PE contact (internally connected to terminal point 4) |
KL4132/KS4132 - LED-description
LED | Color | Meaning | |
|---|---|---|---|
Run1 LED | green | On: | Normal operation |
Off: | Watchdog timer overflow has occurred. If no process data is transmitted to the bus coupler for 100 ms, the green LEDs go out. The output assumes a user-specified voltage (see Feature register). | ||
