Example 1: reading the firmware version from Register 9
Output Data
Byte 0: Control byte | Byte 1: DataOUT1, high byte | Byte 2: DataOUT1, low byte |
|---|---|---|
0x89 (1000 1001bin) | 0xXX | 0xXX |
Explanation:
- Bit 0.7 set means: Register communication switched on.
- Bit 0.6 not set means: reading the register.
- Bits 0.5 to 0.0 specify the register number 9 with 00 1001bin.
- The output data word (byte 1 and byte 2) has no meaning during read access. To change a register, write the required value into the output word.
Input Data (answer of the Bus Terminal)
Byte 0: Status byte | Byte 1: DataIN1, high byte | Byte 2: DataIN1, low byte |
|---|---|---|
0x89 | 0x33 | 0x41 |
Explanation:
- The terminal returns the value of the control byte as a receipt in the status byte.
- The terminal returns the firmware version 0x3341 in the input data word (byte 1 and byte 2). This is to be interpreted as an ASCII code:
- ASCII code 0x33 represents the digit 3
- ASCII code 0x41 represents the letter A
The firmware version is thus 3A.