Technical data
Technical Data | KL4112, KS4112 |
|---|---|
Number of outputs | 2 |
Power supply for the electronics | 24 VDC via the power contacts |
Signal current | 0 mA to 20 mA |
Load | < 500 Ω |
Accuracy | < ±0.1 % (of the full scale value), at 23 °C |
Resolution | 15 bits, configurable to 16 bits |
Electrical isolation | 500 V (K-Bus / signal voltage) |
Conversion time | ~ 3.5 ms |
Current consumption from the K-bus | typically 60 mA |
Bit width in the K-bus I/O | Output: 2 x 16 bits of data (2 x 8 bits control/status optional) |
Configuration | No address or configuration settings |
Weight | approx. 80 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Permissible ambient temperature range during operation | 0 °C to + 55 °C |
Permissible ambient temperature range during storage | -25 °C to +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Enhanced mechanical load capacity | yes, see Installation instructions for terminal with enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/Markings* | CE, UKCA, cULus, EAC, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |