Process data exchange
Control byte in process data exchange (REG=0)
A gain and offset calibration of the terminal can be carried out with the control byte. The code word must be entered in R31 so that the terminal calibration can be carried out. The gain and offset of the terminal can then be calibrated. The parameter will only be saved permanently once the code word is reset!
Bit | Description |
---|---|
Bit 7 | 0bin |
Bit 6 | 1bin: Terminal compensation function is enabled |
Bit 5 | reserved |
Bit 4 | 1bin: Gain calibration |
Bit 3 | 1bin: Offset calibration |
Bit 2 | 0bin: slow clock = 1000 ms 1bin: fast clock = 50 ms |
Bit 1 | 1bin: up |
Bit 0 | 1bin: down |
Status byte in process data exchange (REG=0)
The status byte is transferred from the terminal to the controller. In the KL403x, the status byte has no function for the process data exchange.