Technical data
Technical data | KL4031, KS4031 | KL4032, KS4032 | KL4034, KS4034 | |
---|---|---|---|---|
Number of outputs | 1 | 2 | 4 | |
Power supply | via the K-Bus | |||
Signal voltage | -10 V…+10 V | |||
Load | > 5 kΩ (short-circuit-proof) | |||
Accuracy | ± 0.5 LSB linearity error, ± 0.5 LSB offset error | |||
Output error | < ±0.1 % of the end value | < ± 0.10 % (at 0°C to +55°C) | < ±0.1 % of the end value | |
Resolution | 12 bit | |||
Electrical isolation | 500 V (K-Bus / signal voltage) | |||
Conversion time | ~ 1.5 ms | |||
Current consumption from the K-bus | typically 75 mA | |||
Bit width in the K-bus I/O | Output: 1 x 16 bits of data (1 x 8 bit control/status optional) | Output: 2 x 16 bits of data (2 x 8 bit control/status optional) | Output: 4 x 16 bits of data (4 x 8 bit control/status optional) | |
Configuration | No address or configuration settings | |||
Weight | approx. 85 g | |||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |||
on 35 mm mounting rail conforms to EN 60715 | ||||
Permissible ambient temperature range during operation | 0°C to + 55°C | -25°C to +60°C (extended temperature range) | 0°C to + 55°C | |
Permissible ambient temperature range during storage | -25°C to +85°C | -40°C to +85°C | -25°C to +85°C | |
Permissible relative air humidity | 95%, no condensation | |||
Enhanced mechanical load capacity | yes, see Installation instructions for enhanced mechanical load capacity | |||
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Protection class | IP20 | |||
Installation position | variable | |||
Approvals/Markings* | CE, UKCA, cULus, EAC, GL, ATEX | CE, UKCA, cULus, EAC, GL, ATEX | CE, UKCA, cULus, EAC, GL, ATEX |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex marking
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |