Contact assignment

WARNING
Risk of electric shock and damage of device!

Bring the bus terminal system into a safe, powered down state before starting installation, disassembly or wiring of the Bus Terminals!

Contact assignment 1:
KL3681 - Contact assignment

Terminal point

No.

Comment

V

1

Terminal point for voltage measurement (internally connected with terminal point 5)

COM

2

Ground (internally connected with terminal point 6)

10 A

3

Terminal point for current measurement, 10 A range

Shield

4

Shield (internally connected with terminal point 8)

V

5

Terminal point for voltage measurement (internally connected with terminal point 1)

COM

6

Ground (internally connected with terminal point 2)

1 A

7

Terminal point for current measurement, 1 A range

Shield

8

Shield (internally connected with terminal point 4)

WARNING
Danger for persons through electric shock!

For voltages greater than 25 VAC (42 V peak) or 60 VDC the fuse opening must be covered by an additional terminal or the EL9011 end terminal. Risk of electric shock!

Note
10 A branch is not fuse-protected

The current branch for 10 A is not fuse-protected. The device may be damaged if the current in the 10 A branch exceeds 10 A.