Documentation Issue Status

Version

Comment

2.5.0

  • Chapter Process image corrected
  • Chapter Disposal added
  • Approvals/markings updated

2.4.0

  • Chapter Technology added
  • New title page

2.3.0

  • Chapter Instructions for ESD protection updated
  • Chapter Beckhoff Identification Code (BIC) added

2.2.0

  • Design of the safety instructions adapted to IEC 82079-1
  • Chapter Instructions for ESD protection added
  • Example program added to chapter KS2000 Configuration software

2.1.0

  • Chapter Notes on the documentation updated
  • Chapter connection updated

2.0.0

  • Migration (complete Document)
  • LED Display: meaning of K-bus run led exchanged (off/on)

1.0.0

  • Technical data updated
  • Description of parameterization via KS2000 configuration software extended
  • Description of control and status byte corrected
  • Description of process image added

0.5

  • Preliminary version (German only)

Firm and hardware versions

Documentation
Version

KL3681-0000, KS3681-0000

Firmware

Hardware

2.5.0

1C

04

2.4.0

1C

04

2.3.0

1C

02

2.2.0

1C

02

2.1.0

1C

02

2.0.0

1C

01

1.0.0

1C

01

0.5

1C

01

The firmware and hardware version (delivery state) can be found in the serial number printed at the side of the terminal.

Syntax of the serial number

Structure of the serial number: WW YY FF HH

WW - week of production (CW, calendar week)
YY - year of production
FF - firmware version
HH - hardware version

Example with serial number 02 13 00 01:

02 - week of production 02
13 - year of production 2013
00 - firmware version 09
01 - hardware version 01