Settings
The dialog mask for the parameterization of the KL3444, KL3448, KL3454 or KL3458 can be found under Settings.
Operation mode
- User scaling active (R32.0)
You can activate user scaling here (default: disabled).
- Manufacturer scaling active (R32.1)
You can deactivate manufacturer scaling here (default: enabled).
- Watchdog timer active (R32.2)
You can deactivate the watchdog timer here (default: enabled).
- Signed amount representation (R32.3)
Here you can enable the signed amount representation (default: disabled).
- Siemens output format (R32.4)
You can activate Siemens output format here (default: disabled).
- Overrange protection active (R32.8)
You can deactivate the overrange protection here (default: enabled).
- Threshold 1 active (R32.9)
You can activate the threshold 1 here (default: disabled).
- Threshold 2 active (R32.10)
You can activate the threshold 2 here (default: disabled).
- IIR filter active (R32.11)
You can deactivate the digital IIR filter (first order) here (default: enabled).
Register values
- User offset (R33)
You can specify the user offset here.
- User gain (R34)
You can specify the user gain here.
- Threshold 1 (R35)
You can specify threshold 1 here.
- Threshold 2 (R36)
You can specify threshold 2 here.
- IIR filter cut-off frequency (R37)
You can specify the cut-off frequency for the digital IIR filter here. - KL3444, KL3454: default 200 Hz
- KL3448, KL3458: default 100 Hz