Measuring error due to input overload

The various variants of the KL3403 differ only in terms of input configuration. The output value for the nominal value (full scale) is the same for most variants (see process data).

Terminal type

KL3403-...

0000

0010

0014*

0020

0022**

0025

0026

0333

Nominal value

1 A

5 A

60 mV

20 mA

20 mA

250 mA

1 A

333 mV

Output for RMS value at nominal value

1000dec

1000dec

25000dec

1000dec

4000dec

1000dec

1000dec

1000dec

*) for KL3403-0014: three additional voltage circuits instead of the current circuits: 60 mV for connection of external shunts

**) for KL3403-0022: three additional current circuits instead of the voltage circuits: also 20 mA

Current and sampling curve for input signals within the permitted measuring range

If the current input values are within the permitted range, i.e. not above the rated current for the terminal, a valid measured value (≤ 1414dec) is read for each interpolation point.

Measuring error due to input overload 1:Fig.29: Current and sampling curve for input signals within the permitted measuring range

In the example shown (full scale), the terminal outputs the value 1000dec for the RMS value of the current.

Current and sampling curve for 20% overload

If the input current exceeds the rated terminal current, the terminal also outputs the value 1414dec for the peak values (which are greater than the rated current times root 2). For this interpolation points a measuring error occurs due to input overload.

Measuring error due to input overload 2:Fig.30: Current and sampling curve for 20% overload

In the example shown, the terminal outputs a value of approx. 1150dec for the RMS value of the current. This value is already subject to a small error.

Current and sampling curve for 50% overload

The higher the input overload, the more interpolation points are subject to an ever greater measuring error due to the input overload.

Measuring error due to input overload 3:Fig.31: Current and sampling curve for 50% overload

In the example shown, the terminal outputs a value of approx. 1250dec for the RMS value of the current. This value is subject to a relevant error.

The measuring error increases with the degree of overload

With increasing overload, the RMS value "I" calculated from the interpolation points still increases with the input voltage "î", but it no longer increased linearly with the input signal, and the measuring error "∆" increases quickly!

Measuring error due to input overload 4:Fig.32: Increase in measuring error "∆" with increasing overload

The output values indicated for input overloads of 20% and 50% are typical values. They may differ to some degree, due to component tolerances between terminals.