Documentation issue status
Version | Comment |
|---|---|
3.3.0 |
|
3.2.0 |
|
3.1.0 |
|
3.0.0 |
|
2.1.0 |
|
2.0.1 |
|
2.0.0 |
|
1.9.0 |
|
1.8.0 |
|
1.7.0 |
|
1.6.0 |
|
1.5.0 |
|
1.4.1 |
|
1.4 |
|
1.3 |
|
1.2 |
|
1.1 |
|
Version | Comment |
|---|---|
1.0 |
|
0.4 |
|
0.3 |
|
0.2 |
|
0.1 |
|
Firmware (FF) and hardware versions (HH)
Documen- | KL3403-0000 | KL3403-0010 | KL3403-0014 | KL3403-0020 | KL3403-0022 | KL3403-0025, | KL3403-0333 | |||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
FF | HH | FF | HH | FF | HH | FF | HH | FF | HH | FF | HH | FF | HH | |
3.3.0 | 3L | 19 | 3L | 19 | 4K | 19 | 4K | 19 | 4K | 19 | 3L | 19 | 4K | 19 |
3.2.0 | 3L | 18 | 3L | 18 | 4K | 18 | 4K | 17 | 4K | 18 | 3L | 18 | 4K | 17 |
3.1.0 | 3L | 17 | 3L | 17 | 4K | 17 | 4K | 17 | 4K | 17 | 3L | 17 | 4K | 17 |
3.0.0 | 3L | 17 | 3L | 17 | 4K | 17 | 4K | 17 | 4K | 17 | 3L | 17 | - | - |
2.1.0 | 3L | 15 | 3L | 15 | 4K | 16 | 4K | 15 | 4K | 16 | 3L | 15 | ||
2.0.1 | 3L | 15 | 3L | 15 | 4K | 15 | 4K | 15 | 4K | 15 | 3L | 15 | ||
2.0.0 | 3K | 15 | 3K | 15 | 4J | 15 | 4J | 15 | 4J | 15 | 3K | 15 | ||
1.9.0 | 3K | 15 | 3K | 15 | 4J | 15 | 4J | 15 | 4J | 15 | 3K | 15 | ||
1.8.0 | 3K | 15 | 3K | 15 | 4J | 15 | 4J | 15 | 4J | 15 | 3K | 15 | ||
1.7.0 | 3J | 15 | 3J | 14 | 4i | 15 | 4i | 15 | 4i | 15 | 3J | 15 | ||
1.6.0 | 3H | 10 | 3H | 10 | 3H | 10 | 4G | 10 | 3H | 10 | 3H | 10 | ||
1.5.0 | 3G | 10 | 3G | 10 | - | - | 4F | 10 | 4F | 10 | 3G | 10 | ||
1.4.1 | 3F | 10 | 3F | 10 | 4E | 10 | - | - | - | - | ||||
1.4 | 3E | 10 | 3E | 10 | 4D | 10 | ||||||||
1.3 | 3E | 10 | 3E | 04 | - | - | ||||||||
1.2 | 3D | 09 | 3D | 03 | ||||||||||
1.1 | 3B | 06 | 3B | 00 | ||||||||||
1.0 | 2E | 03 | - | - | ||||||||||
The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.
The current firmware version is also displayed by the KS2000 configuration software.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 35 04 2E 03: 35 - week of production 35 |