Current transformers from Beckhoff
With the seamless completion of the power measurement chain from the sensor to the cloud Beckhoff enables a much simpler energy management system and at the same time optimizes the availability of machines and systems. Constant power measurement across the board allows comprehensive inline analyses to be carried out, which record any deviation and enable quick intervention.

All current transformers available from Beckhoff can be found on the internet at
https://www.beckhoff.com/sct
The SCT current transformers allow reliable power sensor technology to be implemented directly in the field as an integral part of the PC-based control system. Users can choose between two concepts, which are highly scalable thanks to various designs and performance classes and are thus suitable for any application. The SCT series portfolio is extremely diversified, ranging from the low-cost 3-phase transformer sets for properties and standard industrial transformers for mechanical engineering, through to solutions for test benches with particularly high requirements for accuracy.
The choice of the right product category depends on the type of usage: Whilst the data acquisition can be implemented cost-efficiently and with high measurement accuracy using the ring-type current transformers, particularly in new systems, the split-core current transformers are suitable as an uncomplicated retrofit solution due to the simplicity of their attachment.
- as ring-type or split-core current transformers
- for new systems and for retrofits
- various designs and performance classes
- wide application range from properties to test benches