Process data mode
Control byte 2 (CB2) in process data mode
The control byte of the second channel currently has no function in process data mode.
Bit | SB2.7 | SB2.6 | SB2.5 | SB2.4 | SB2.3 | SB2.2 | SB2.1 | SB2.0 |
Name | bRegAccess | - | - | - | - | - | - | - |
Legend | |||
|---|---|---|---|
Bit | Name | Description | |
SB2.7 | bRegAccess | 0bin | Register communication off (process data mode) |
SB2.6-SB2.0 | - | reserved | |
Status byte 2 (SB2) in process data mode
The status byte of the second channel currently has no function in process data mode.
Bit | SB2.7 | SB2.6 | SB2.5 | SB2.4 | SB2.3 | SB2.2 | SB2.1 | SB2.0 |
Name | bRegAccessQ | - | - | - | - | - | - | - |
Legend | |||
|---|---|---|---|
Bit | Name | Description | |
SB2.7 | bRegAccessQ | 0bin | Process data mode acknowledgement |
SB2.6-SB2.0 | - | reserved | |