Input process data
Input process data in detail
Data word 0
Here you can specify which input value is transferred with data word 0 from the oscilloscope terminal to the control.

Input value |
Comment | |
---|---|---|
Current measurement reading |
Current analog value | |
Maximum value |
Maximum value of a recording | |
Minimum value |
Minimum value of a recording | |
RMS value |
RMS value of a recording: Sqrt((Sum (xn2))/n | |
Mean value |
Arithmetic mean of a recording: (Sum (xn))/n | |
Peak-peak value |
Peak-peak value of a recording | |
Cycle duration |
Cycle duration of a recording | |
Pulse width HIGH |
| |
Pulse width LOW |
| |
Duty factor |
Duty factor | |
Jitter Tmax |
reserved | |
Jitter Tmin |
reserved | |
Jitter Tmean |
reserved | |
Histogram Max |
Most frequent value of a recording | |
Read value timer 1 |
stored value of the timer (chronometer) from trigger unit 1* |
*) for KL3362 also trigger unit 3 (via data word 2 or 3) |
Current value timer 1 |
current value of the timer (chronometer) from trigger unit 1* | |
Read value timer 2 |
stored value of the timer (chronometer) from trigger unit 2** |
**) for KL3362 also trigger unit 4 (via data word 2 or 3) |
Current value timer 2 |
current value of the timer (chronometer) from trigger unit 2* | |
Error counter inner envelope curve |
Error counter of the inner envelope curve | |
Error counter outer envelope curve |
Error counter of the outer envelope curve | |
Number of samples up to analog value greater than switching threshold |
Number of measurement points recorded up to the time when the analog value exceeded the switching threshold. | |
Number of samples up to analog value less than switching threshold |
Number of measurement points recorded up to the time when the analog value was less than the switching threshold. |
Data word 1
Here you can specify which input value is transferred with data word 1 from the oscilloscope terminal to the control.

(input values see Data word 0).
Data word 2 (KL3362 only)
Here you can specify which input value is transferred with data word 2 from the oscilloscope terminal to the control.

(input values see Data word 0).
Data word 3 (KL3362 only)
Here you can specify which input value is transferred with data word 3 from the oscilloscope terminal to the control.

(input values see Data word 0).