LEDs

LED | Display | |
---|---|---|
Power | ON | Power supply (5 V) available on the K-bus |
OFF | No power supply (5 V) available on the K-bus | |
K-bus | ON | Data transmission on the K-bus is active |
OFF | Data transmission on the K-bus is not active | |
Calibr. | ON | Calibration active |
OFF |
| |
Measure | ON | Measurement active (process data are valid) |
OFF |
| |
Diff. | ON |
|
Ref. | ON |
|
Err. Diff. | ON |
|
Err. Ref | ON |
|