Documentation issue status
Version | Comment |
---|---|
2.4.0 |
|
2.3.0 |
|
2.2.0 |
|
2.1.0 |
|
2.0.0 |
|
1.5.0 |
|
1.4 |
|
1.3 |
|
1.2 |
|
1.1 |
|
1.0 |
|
0.4 |
|
0.3 |
|
0.2 |
|
0.1 | First preliminary version |
Firmware and hardware versions
Documentation | KL3356, KS3356 | |
---|---|---|
Firmware | Hardware | |
2.4.0 | 2D | 07 |
2.3.0 | 2D | 06 |
2.2.0 | 2D | 06 |
2.1.0 | 2D | 06 |
2.0.0 | 2D | 06 |
1.5.0 | 2D | 05 |
1.4 | 2B | 03 |
1.3 | 2B | 02 |
1.2 | 2A | 01 |
1.1 | 1F | 00 |
1.0 | 1A | 00 |
0.4 | 1A | 00 |
0.3 | 1A | 00 |
0.2 | 1A | 00 |
0.1 | 1A | 00 |
The firmware and hardware versions (delivery state) can be found in the serial number printed on the side of the terminal.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Example with serial number 35 04 1A 00: 35 - week of production 35 |