KL3314 - Contact assignment and LEDs
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |

KL3314 - Contact assignment
Terminal point | No. | Comment |
---|---|---|
+TC1 | 1 | Input +TC1 |
-TC1 | 2 | Input -TC1 |
+TC3 | 3 | Input +TC3 |
-TC3 | 4 | Input -TC3 |
+TC2 | 5 | Input +TC2 |
-TC2 | 6 | Input -TC2 |
+TC4 | 7 | Input +TC4 |
-TC4 | 8 | Input -TC4 |
KL3314 - LEDs
LED | Color | Description | |
---|---|---|---|
Error1 LED | red | On | Wire breakage. The resistance is in the invalid range of the characteristic curve of the respective thermocouple. |
| Off | The resistance is in the valid range of the characteristic curve |