KL3312, KL3302 - Contact assignment and LEDs
WARNING | |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |
KL3302 is no longer available and was replaced with KL3312.
KL3312 - Contact assignment
Terminal point | No. | Comment |
---|---|---|
+TC1 | 1 | Input +TC1 |
-TC1 | 2 | Input -TC1 |
GND | 3 | Ground (internally connected with terminal point 7) |
Shield | 4 | Shield (internally connected to terminal point 8) |
+TC2 | 5 | Input +TC2 |
-TC2 | 6 | Input -TC2 |
GND | 7 | Ground (internally connected with terminal point 3) |
Shield | 8 | Shield (internally connected to terminal point 4) |
KL3312 - LEDs
LED | Color | Description | |
---|---|---|---|
Run1 LED, | green | On | Normal operation |
Off | Watchdog timer overflow has occurred. If no process data is transmitted to the Bus Coupler for 100 ms, the green LEDs go out | ||
Error1 LED | red | On | Wire breakage. The resistance is in the invalid range of the characteristic curve of the respective thermocouple. |
| Off | The resistance is in the valid range of the characteristic curve |