Register overview
These registers exist once for each channel
Address | Name | Default value | R/W | Storage medium |
---|---|---|---|---|
Raw ADC value | variable | R | RAM | |
Unprocessed ADC value for the leads | variable | R |
| |
R2 | reserved | 0x0000 | R |
|
R3 | … | … | … | … |
R5 | reserved | 0x0000 | R |
|
Diagnostic register | variable | R | RAM | |
Command register not used | 0x0000 | R |
| |
Terminal type | e.g., KL3224 | R | ROM | |
Software version number | 0x???? | R | ROM | |
Multiplex shift register | 0x0218/0130 | R | ROM | |
Signal channels | 0x0218 | R | ROM | |
Minimum data length | 0x0098 | R | ROM | |
Data structure | 0x0000 | R | ROM | |
reserved | 0x0000 | R |
| |
Alignment register | variable | R/W | RAM | |
R16 | Hardware version number | 0x???? | R/W | SEEROM |
Hardware compensation: Offset | specific | R/W | SEEROM | |
Hardware compensation: Gain | specific | R/W | SEEROM | |
Manufacturer scaling: Offset | 0x0000 | R/W | SEEROM | |
Manufacturer scaling: Gain | 0x00A0 | R/W | SEEROM | |
Offset register two-wire connection method | specific | R/W | SEEROM | |
R22 | reserved | 0x0000 | R/W | SEEROM |
R3 | … | … | … | … |
R30 | reserved | 0x0000 | R/W | SEEROM |
Code word register | variable | R/W | RAM | |
Feature register | 0x0106 | R/W | SEEROM | |
User scaling: Offset | 0x0000 | R/W | SEEROM | |
User scaling: Gain | 0x0100 | R/W | SEEROM | |
reserved | 0x0000 | R/W | SEEROM | |
reserved | 0x0000 | R/W | SEEROM | |
Filter constant | 0x0138 | R/W | SEEROM | |
R38 | reserved | 0x0000 | R/W | SEEROM |
R3 | … | … | … | … |
R63 | reserved | 0x0000 | R/W | SEEROM |