Settings
The dialog mask for the parameterization of the KL3214 can be found under Settings.

Operation mode
- User scaling active (R32.0)
You can activate user scaling here (default: deactivated). - Watchdog timer active (R32.2)
Here you can activate the watchdog timer (default: deactivated). - Siemens S5 format (R32.4)
Here you can activate the Siemens S5 format (default: deactivated). - Resolution of 1/10 °C or 1/100 °C (R32.5)
Here you can select the resolution (default: 1/10 °C).
Filter settings (R37)
Here you can set the filter frequency (default: 50 Hz).
Permissible values:
5 Hz, 10 Hz, 50 Hz, 60 Hz, 100 Hz, 500 Hz, 1000 Hz, 2000 Hz, 3750 Hz, 7500 Hz, 15000 Hz, 30000 Hz
Resistance thermometer (R32.15 to R32.8)
Here you can adapt the channel to the connected thermocouple (default: PT100).