Technical data
Technical data | KL3214 | |
---|---|---|
Number of inputs | 4 | |
Sensor types | PT100/200/500/1000, | |
Connection technology | 3-wire | |
Measuring range | Pt sensors | -200°C ... +850°C |
Ni sensors | -60°C ... +250°C | |
Measuring current | typ. 0.5 mA (load-dependent) | |
Resolution | 0.1°C per digit | |
Measuring error (total meas. range) | < ± 0.5°C (for PT sensors) | |
Conversion time | app. 170 ms | |
Bit width in the input process image | 4 x 16 bit data, 4 x 8 bit status (optional) | |
Bit width in the output process image | 4 x 8 bit Control (optional) | |
Supply voltage for internal electronic | via the K-bus | |
Current consumption from K-bus | typically 120 mA | |
Electrical isolation | 500 V (K-bus/signal voltage) | |
Special features | Broken wire detection | |
Weight | app. 60 g | |
Dimensions (W x H x D) | app. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Permissible ambient temperature during operation | 0°C ... +55°C | |
Permissible ambient temperature during storage | -25°C ... +85°C | |
Permissible relative humidity | 95 %, no condensation | |
Enhanced mechanical load capacity | yes, see Installation instructions for terminals with increased mechanical load capacity | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27, | |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Installation position | variable | |
Protection class | IP20 | |
Approvals/markings* | CE, UKCA, cULus, EAC |
*) Real applicable approvals/markings see type plate on the side (product marking).