KL3204, KL3204-0030
Default mapping for:
CANopen, CANCAL, DeviceNet, ControlNet, Modbus, RS232, RS485
|
Conditions |
Word offset |
High byte |
Low byte |
|---|---|---|---|
|
Complete evaluation: no Motorola format: no Word alignment: any |
0 |
Ch0 D1 |
Ch0 D0 |
|
1 |
Ch1 D1 |
Ch1 D0 | |
|
2 |
Ch2 D1 |
Ch2 D0 | |
|
3 |
Ch3 D1 |
Ch3 D0 |
Default mapping for:
PROFIBUS, Interbus
|
Conditions |
Word offset |
High byte |
Low byte |
|---|---|---|---|
|
Complete evaluation: no Motorola format: ja Word alignment: any |
0 |
Ch0 D0 |
Ch0 D1 |
|
1 |
Ch1 D0 |
Ch1 D1 | |
|
2 |
Ch2 D0 |
Ch2 D1 | |
|
3 |
Ch3 D0 |
Ch3 D1 |
|
Conditions |
Word offset |
High byte |
Low byte |
|---|---|---|---|
|
Complete evaluation: yes Motorola format: no Word alignment: no |
0 |
Ch0 D0 |
Ch0 CB/SB |
|
1 |
Ch1 CB/SB |
Ch0 D1 | |
|
2 |
Ch1 D1 |
Ch1 D0 | |
|
3 |
Ch2 D0 |
Ch2 CB/SB | |
|
4 |
Ch3 CB/SB |
Ch2 D1 | |
|
5 |
Ch3 D1 |
Ch3 D0 |
|
Conditions |
Word offset |
High byte |
Low byte |
|---|---|---|---|
|
Complete evaluation: yes Motorola format: yes Word alignment: no |
0 |
Ch0 D1 |
Ch0 CB/SB |
|
1 |
Ch1 CB/SB |
Ch0 D0 | |
|
2 |
Ch1 D0 |
Ch1 D1 | |
|
3 |
Ch2 D1 |
Ch2 CB/SB | |
|
4 |
Ch3 CB/SB |
Ch2 D0 | |
|
5 |
Ch3 D0 |
Ch3 D1 |
Default mapping for:
Lightbus, EtherCAT, Ethernet and Bus Terminal Controller (BCxxxx, BXxxxx)
|
Conditions |
Word offset |
High byte |
Low byte |
|---|---|---|---|
|
Complete evaluation: yes Motorola format: no Word alignment: yes |
0 |
res. |
Ch0 CB/SB |
|
1 |
Ch0 D1 |
Ch0 D0 | |
|
2 |
res. |
Ch1 CB/SB | |
|
3 |
Ch1 D1 |
Ch1 D0 |
|
Conditions |
Word offset |
High byte |
Low byte |
|---|---|---|---|
|
Complete evaluation: yes Motorola format: yes Word alignment: yes |
0 |
res. |
Ch0 CB/SB |
|
1 |
Ch0 D0 |
Ch0 D1 | |
|
2 |
res. |
Ch1 CB/SB | |
|
3 |
Ch1 D0 |
Ch1 D1 |