Default setting of the registers
- R17: 0xED68 corresponds to -90.8 Ω
- R18: 0x4E20 corresponds to 2000 * 16-5 = 0,01907 Ω/digit
- R19: 0x0000
- R20: 0x00A0
- R32: 0x0106
- R33: 0x0000
- R34: 0x0100
The gain and offset compensation only has to be carried out once, i.e. it does not have to be repeated or corrected for any of the other implemented elements.
For the two-wire connection, with short-circuited line resistance (+R1-Rl1) the raw ADC value of the line resistance (contained in R1) has to be entered in register R21.