Output format

If only manufacturer scaling via the feature register is active, the output format is as follows:

If no scaling is active, the output format is as follows:

If the Siemens output format is selected, the lowest three bits are used for status evaluation. The process data is represented in bits 3 to 15, with bit 15 representing the sign bit. Scaling of the measurement reading according to the Siemens standard has to be done via user scaling.

Bit

Measured value

Bits 15-3

Bit 2
X

Bit 1
Error

Bit 0
Overflow

out of range

 

0

0

1

in range

Process data

0

0

0

• R33: User scaling - offset (B_w)

16 bit signed integer

This register contains the offset of the user straight-line equation (1.6). The straight-line equation is activated via register R32.

• R34: User scaling (A_w)

16 bits signed integer* 2-8.

This register contains the scaling factor of the user straight-line equation (1.6). The straight-line equation is activated via register R32.

• R35 and R36: reserved

• R37: Filter constant

[0x0000]

Filter constants:

First notch [Hz]

Conversion time [ms]

0x0000

25

250

0x50

100

65

0xA0

50

125

0x140

25

250

0x280

12.5

500

Output format 1:

• Validity of the documentation

This documentation applies to all terminals from firmware version 3x. The version number can be found within the serial number on the right-hand side face of the terminal: xxxx3xxx
Example: 52983A2A Þ The firmware version is 3A.