User parameters
• R32: Feature register
[0x0106]
The feature register specifies the terminal's operating mode.
|
Feature bit no. |
|
Description of the operating mode |
|---|---|---|
|
Bit 0 |
1 |
User scaling (R33, R44) active [0] |
|
Bit 1 |
1 |
Manufacturer scaling (R19, R20) active [1] |
|
Bit 2 |
1 |
Watchdog timer active [1] In the delivery state, the watchdog timer is switched on. |
|
Bit 3 |
1 |
Sign / amount representation [0] Sign / amount representation is active instead of two's-complement representation |
|
Bit 4 |
1 |
Siemens output format [0] This bit is used for inserting status information on the lowest 3 bits (see below). |
|
Bit 5,6 |
- |
reserved, do not change |
|
Bit 7 |
1 |
Activates filter constant in R37 [0] |
|
Bit 8 |
1 |
Over range Protection [1] If the temperature exceeds 850°C the status bits are correspondingly set and the output value is restricted to 850°C. |
|
Bit 9 |
- |
reserved, do not change |
|
Bit 10 |
1 |
Two-wire connection [0] |
|
Bit 11 |
- |
reserved, do not change |
|
Bit 15,14,13,12 |
|
|
|
0 0 0 0 |
PT100 |
-200°C to 850°C |
|
0 0 0 1 |
NI100 |
-60°C to 250°C |
|
0 0 1 0 |
PT1000 |
-200°C to 850°C |
|
0 0 1 1 |
PT500 |
-200°C to 850°C |
|
0 1 0 0 |
PT200 |
-200° C to 850°C |
|
0 1 0 1 |
NI1000 |
-200°C to 850°C |
|
0 1 1 0 |
NI120 |
-80°C to 320°C |
|
1 1 1 0 |
Output in Ω |
10.0 Ω to 5000.0 Ω |
|
1 1 1 1 |
Output in Ω |
10.0 Ω to 1200.0 Ω |