Terminal configuration
The terminal can be configured and parameterized via the internal register structure. Each terminal channel is mapped in the Bus Coupler. Depending on the type of the Bus Coupler and the mapping configuration (e.g. Motorola/Intel format, word alignment etc.) the terminal data are mapped in different ways to the Bus Coupler memory. For parameterizing a terminal, the control and status byte also has to be mapped.
BK2000 - Lightbus Coupler
In the BK2000 Lightbus coupler, the control and status byte is mapped in addition to the data bytes. This is always located in the low byte at the offset address of the terminal channel.
Example for KL3202:

BK3000 - PROFIBUS coupler
For the BK3000 PROFIBUS coupler, the master configuration should specify for which terminal channels the control and status byte is to be inserted. If the control and status byte are not evaluated, the terminals occupy 2 bytes per channel:
- KL3201: 2 bytes of input data
- KL3202: 4 bytes of input data
- KL32x4: 8 bytes of input data
Example for KL3202:

BK4000 - Interbus Coupler
The BK4000 Interbus Coupler maps the terminals in the delivery state with 2 bytes per channel:
- KL3201: 2 bytes of input data
- KL3202: 4 bytes of input data
- KL3204: 8 bytes of input data
Parameterization via the fieldbus is not possible. If the control and status byte is to be used, the KS2000 configuration software is required.
Example for KL3202:

![]() | Overview of mapping configurations The Appendix contains an overview of possible mapping configurations depending on the parameters that can be set. |
Parameterization with KS2000
The parameterizations can be carried out independently of the fieldbus system with the KS2000 configuration software via the serial configuration interface in the Bus Coupler.
