Process image
The terminal is represented in the complex process image with 24 bytes of input data and 24 bytes of output data. These are organized as follows:
byte offset | byte offset | format | input data | output data |
|---|---|---|---|---|
0 | 0 | Byte | ||
1 | 2 | Word | DataIN1 | DataOUT1 |
3 | 4 | Byte | ||
4 | 6 | Word | DataIN2 | DataOUT2 |
6 | 8 | Byte | ||
7 | 10 | Word | DataIN3 | DataOUT3 |
9 | 12 | Byte | ||
10 | 14 | Word | DataIN4 | DataOUT4 |
12 | 16 | Byte | ||
13 | 18 | Word | DataIN5 | DataOUT5 |
15 | 20 | Byte | ||
16 | 22 | Word | DataIN6 | DataOUT6 |
18 | 24 | Byte | ||
19 | 26 | Word | DataIN7 | DataOUT7 |
21 | 28 | Byte | ||
22 | 30 | Word | DataIN8 | DataOUT8 |
The terminal is represented in the compact process image with 16 bytes of input data and no output data. These are organized as follows:
byte offset | byte offset | format | input data | output data |
|---|---|---|---|---|
0 | 0 | Word | DataIN1 | - |
1 | 1 | Word | DataIN2 | - |
2 | 2 | Word | DataIN3 | - |
3 | 3 | Word | DataIN4 | - |
4 | 4 | Word | DataIN5 | - |
5 | 5 | Word | DataIN6 | - |
6 | 6 | Word | DataIN7 | - |
6 | 6 | Word | DataIN8 | - |
*) Word alignment: The Bus Coupler places values on even byte addresses
Key
SB1 ... SB8: | status bytes of channels 1 to 8 |
CB1 ... CB8: | control bytes of channels 1 to 8 |
DataIN1 ... DataIN8: | input words of channels 1 to 8 |
DataOUT1 ... DataOUT8: | output data words of channels 1 to 8 (are used for register communication) |