KL3228-0000/KS3228-0000 - Contact assignment

Terminal point | No. | Connection for |
---|---|---|
R1 | 1 | PT sensor channel 1 |
R2 | 2 | PT sensor channel 2 |
R3 | 3 | PT sensor channel 3 |
R4 | 4 | PT sensor channel 4 |
R5 | 5 | PT sensor channel 5 |
R6 | 6 | PT sensor channel 6 |
R7 | 7 | PT sensor channel 7 |
R8 | 8 | PT sensor channel 8 |
Connect the back wires of the eight PT sensors via a potential distribution terminal (KL9187). The KL9187 leads the back wires via Power Contact (0 V) back to the KL3228.
![]() | Mount the KL3228/KL9187 directly before the KL9010 bus end terminal Mount the KL3228/KL9187 directly adjacent to each other and as far to the right as possible in the Bus Terminal block, ideally directly before the KL9010 bus end terminal! |