KL3208-0010 - Contact assignment

Terminal point | No. | Connection for |
---|---|---|
+R1 | 1 | PT sensor channel 1 |
+R2 | 2 | PT sensor channel 2 |
+R3 | 3 | PT sensor channel 3 |
+R4 | 4 | PT sensor channel 4 |
+R5 | 5 | PT sensor channel 5 |
+R6 | 6 | PT sensor channel 6 |
+R7 | 7 | PT sensor channel 7 |
+R8 | 8 | PT sensor channel 8 |
-R1 | 9 | PT sensor channel 1 |
-R2 | 10 | PT sensor channel 2 |
-R3 | 11 | PT sensor channel 3 |
-R4 | 12 | PT sensor channel 4 |
-R5 | 13 | PT sensor channel 5 |
-R6 | 14 | PT sensor channel 6 |
-R7 | 15 | PT sensor channel 7 |
-R8 | 16 | PT sensor channel 8 |