KL3208-0010 - Introduction

KL3208-0010 - Introduction 1:
KL3208-0010

The KL3228-0010 analog input terminal enables connection of eight resistance sensors up to 650 kΩ. The Bus Terminal's circuitry can handle sensors using the 2-wire technique.

Linearization over the entire, freely selectable temperature range is realized with the aid of a microprocessor. The bus terminals standard setting is: Resolution 0,01°C within the temperature range of Ni1000 sensors.

The signal LEDs indicate that the channel is communicating over the K-bus.
The error LEDs indicate sensor faults (e. g. a broken wire) in the respective channel.

The HD bus terminals (High Density) with increased packing density feature 16 connection points in the housing of a 12 mm terminal block.