Documentation issue status
Version | Comment |
---|---|
3.3.0 |
|
3.2.1 |
|
3.2.0 |
|
3.1.0 |
|
3.0.0 |
|
2.2.0 |
|
2.1.0 |
|
2.0.1 |
|
2.0.0 |
|
1.1.0 |
|
1.0.0 |
|
0.5 | Preliminary Version |
Firmware and hardware versions
Documentation | KL3208-0010 | KL3228-0000, KS3228-0000 | ||
---|---|---|---|---|
Firmware | Hardware | Firmware | Hardware | |
3.3.0 | 1D | 03 | 3C | 02 |
3.2.1 | 1D | 02 | 3C | 01 |
3.2.0 | 1D | 02 | 3C | 01 |
3.1.0 | 1D | 02 | 3C | 01 |
3.0.0 | 1C | 02 | 3C | 01 |
2.2.0 | 1C | 02 | 3C | 01 |
2.1.0 | 1C | 02 | 3C | 01 |
2.0.1 | 1A | 00 | 3C | 00 |
2.0.0 | 1A | 00 | 3C | 00 |
1.1.0 | - | - | 3B | 00 |
1.0.0 | - | - | 3B | 00 |
0.5 | - | - | 3A | 00 |
The firmware and hardware versions (delivery state) can be taken from the serial number printed on the side of the terminal.
Syntax of the serial number
Structure of the serial number: WW YY FF HH WW - week of production (calendar week) | Sample with serial number 20 09 3A 00: 20 - week of production 20 |