Contact assignment
| |
Risk of injury through electric shock and damage to the device! Bring the Bus Terminals system into a safe, de-energized state before starting mounting, disassembly or wiring of the Bus Terminals! |


Terminal point | No. | Connection for |
|---|---|---|
Input 1+ | 1 | + input channel 1 |
Input 1- | 2 | - input channel 1 |
GND | 3 | Internal ground (internally connected to terminal point 7) |
Shield | 4 | PE contact (internally connected to terminal point 8) |
Input 2+ | 5 | + input channel 2 |
Input 2- | 6 | - input channel 2 |
GND | 7 | Internal ground (internally connected to terminal point 3) |
Shield | 8 | PE contact (internally connected to terminal point 4) |
Note | |
Power contacts connected to the next terminal In hardware version 01 or higher, two power contacts are connected to the next terminal. However, they are not used by the KL31x2. |
